CARA I, mirror
CARA I, mirror

    CARA I, mirror

    Minimal design, with concealed LED framing and optional Bluetooth speaker system in a package that gives atmospheric a new meaning.

    Cara shares a similar design to our Solo I, with a touch-controlled LED frame behind white acrylic which surrounds the mirror. Cara’s lighting can be adjusted in brightness and tone to enhance the atmosphere of your space. Its function can be further enhanced with the addition of built-in Bluetooth speakers for the ultimate in mood spaces.

    Article number: 953108 Size: 800 x 700 mm

    Specifikation
      • 800 x 700 mm
      • Frame with one piece acrylic diffuser
      • Energy efficient LED lightning
      • Cu-free glass with safety backing
      • Steam free with heated demister pad
      • Touch on/off
      • Adjustable 2700-6400 K
      • IP 44 rated
      • CE-certified
      • 43 mm wall projection
    Teknisk specifikation
    • Unik ref.953108
    • ProduktfamilieX Collection
    • ProduktgruppeMirrors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-06-09
    • Udgavenummer1
    • Højde (mm)700
    • Bredde (mm)800
    Links
    Relateret
    • Materiale primærtAkryl
    • Materiale sekundærtGlas
    • Designet iSverige
    • Fremstillet iPolen
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationMøbelelement
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors
    • CSI MasterFormat 2014-kode08 83 00
    • CSI MasterFormat 2014-titelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-betegnelseMirrors
    • CSI UniFormat II-kodeE1090
    • CSI UniFormat II-titelOther Equipment

    Tilgængelighed i region

    Europa