Free Flow Push down-waste
Free Flow Push down-waste
Free Flow Push down-waste
Free Flow Push down-waste
Free Flow Push down-waste
Free Flow Push down-waste
Free Flow Push down-waste
Free Flow Push down-waste

    Free Flow Push down-waste

    This push down-wastes are made for sinks thats has thicker materials with or without spillway overflow. Available in the colours: chrome, matte black, matte white, polished brass, brushed brass, brushed copper and brushed nickel.


    Chrome art.no: S600066 RSK 8560149 VVS 747084004. 

    Matte black art.no: S600066.12  RSK 8560150 VVS 747084011. 

    Matte white art.no: S600066.22 RSK 8560151 VVS 747084010. 

    Polished brass art.no: S600066.60 RSK 8560152 VVS 747084085. 

    Brushed brass art.no: S600066.62 RSK 8560153 VVS 747084087. 

    Brushed copper art.no: S600066.68 RSK 8560154 VVS 747084097. 

    Brushed nickel art.no: S600066.76 RSK 8560155 VVS 747084016.                                                                                                                                                                                                                                                                                                          

    Specifikation
        • For basins in thicker materials with or without spillway overflow
        • Mounting depth under the basin: 35 mm

    Teknisk specifikation
    • Unik ref.S600066
    • ProduktfamiliePush down-waste
    • ProduktgruppePush down-waste
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-06-21
    • Udgavenummer1
    • Højde (mm)103
    • Bredde (mm)74
    • Dybde (mm)86
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtKrom
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)0.36
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationVentil
    • ETIM-kodeEG017210
    • ETIM-navnBathroom and washroom accessories/fittings
    • UNSPSC-navnValves
    • UNSPSC-kode401416
    • OmniClass-nummer23-27 31 00
    • OmniClass-betegnelseValves