Class 125 Suction Diffusers - 1011

Class 125 Suction Diffusers - 1011

Series 1011 Class 125 Suction Diffusers provide economical and compact pump protection by straining foreign particles and providing proper flow conditions to the pump. This series mounts directly to the suction side of a pump in either the horizontal or vertical position.


Specifikation
  • Features

    • Straightening vanes on outlet side reduces turbulence into pump, minimizing stress and erosion within pump
    • Reduces installation cost and joint leak paths because one unit acts as elbow, strainer, and entry pipe to the suction side of the pump
    • Knobs open quickly for easier maintenance access
    • O-ring seal eliminates need to clean sealing area and install a new flat gasket
Teknisk specifikation
  • Unik ref.1011-Suction-Diffuser
  • ProduktfamilieSpecialty Products
  • ProduktgruppeSuction Diffusers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-02-10
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Other
  • IFC-klassifikationVentil
  • UNSPSC-navnSwing check valves
  • UNSPSC-kode40141634
  • Uniclass 2015-kodePr_65_54_40_13
  • Uniclass 2015-beskrivelseCheck valves
  • CSI MasterFormat 2014-kode40 05 65.26
  • CSI MasterFormat 2014-titelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-betegnelseCheck Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING