Class 300 Cast Aluminum Bronze Globe Body Silent Check Valves - 109MBT

Class 300 Cast Aluminum Bronze Globe Body Silent Check Valves - 109MBT

Series 109MBT Class 300 Cast Aluminum Bronze Globe Body Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge


Specifikation
  • Features

    • Globe body design provides greatest flow capacity in a silent check valve
    • Mating surfaces of the disc and seat are hand lapped for best possible sealing
    • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
Teknisk specifikation
  • Unik ref.109MBT-Silent-Check-Valve
  • ProduktfamilieSpecialty Products
  • ProduktgruppeSilent Check Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-02-10
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnSwing check valves
  • UNSPSC-kode40141634
  • Uniclass 2015-kodePr_65_54_40_13
  • Uniclass 2015-beskrivelseCheck valves
  • CSI MasterFormat 2014-kode40 05 65.26
  • CSI MasterFormat 2014-titelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-betegnelseCheck Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING