Class 1500 Quick Acting Line Blinds - 150A

Class 1500 Quick Acting Line Blinds - 150A

Series 150A Class 1500 Quick Acting Line Blinds are designed for applications that require positive visual indication of line closure and opening.


Specifikation
  • Features

    • O-ring seals provide positive, dead-tight shutoff
    • Rating: 3705 psi at 100°F
    • Stainless steel guide pins in face of the body flange ensure accurate alignment of spectacle plate
    • Designed for quick and easy installation
Teknisk specifikation
  • Unik ref.150A-Line-Blinds
  • ProduktfamilieSpecialty Products
  • ProduktgruppeLine Blinds
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-02-10
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnSwing check valves
  • UNSPSC-kode40141634
  • Uniclass 2015-kodePr_65_54_40_13
  • Uniclass 2015-beskrivelseCheck valves
  • CSI MasterFormat 2014-kode40 05 65.26
  • CSI MasterFormat 2014-titelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-betegnelseCheck Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING

Tilgængelighed i region

Nordamerika
Canada
Mexico
USA