Class 600, RF Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1605

Class 600, RF Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1605

Series 1605 Class 600, RF Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves can be used in a variety of applications including chilled and hot water systems, refrigeration, plumbing, air conditioning, gas and liquid applications, water filtration, oxygen systems, boiler feed lines, centrifugal pump and compressor systems, and process applications.


Specifikation
  • Features

    • RF (raised face) valve
    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • Eccentrically mounted, contoured disc design yields flow coefficients much higher than most check valves
    • Single moving part ensures long, trouble-free service life
Teknisk specifikation
  • Unik ref.1605-Check-Valve
  • ProduktfamilieValves
  • ProduktgruppeCheck Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-01-28
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnSwing check valves
  • UNSPSC-kode40141634
  • Uniclass 2015-kodePr_65_54_40_13
  • Uniclass 2015-beskrivelseCheck valves
  • CSI MasterFormat 2014-kode40 05 65.26
  • CSI MasterFormat 2014-titelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-betegnelseCheck Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING