API Class 2000 Carbon Steel Unibody Chexter API RTJ Tilting Disc Check Valves - 1696

API Class 2000 Carbon Steel Unibody Chexter API RTJ Tilting Disc Check Valves - 1696

Series 1696 API Class 2000 Carbon Steel Unibody Chexter API RTJ Tilting Disc Check Valves are recommended for use in higher temperature or pressure applications.


Specifikation
  • Features

    • Robust unibody style provides full wall thickness throughout
    • Single moving part ensures long, trouble-free service life
    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • RTJ (ring-type joint) face valve
Teknisk specifikation
  • Unik ref.1696-Check-Valve
  • ProduktfamilieValves
  • ProduktgruppeCheck Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-01-28
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnSwing check valves
  • UNSPSC-kode40141634
  • Uniclass 2015-kodePr_65_54_40_13
  • Uniclass 2015-beskrivelseCheck valves
  • CSI MasterFormat 2014-kode40 05 65.26
  • CSI MasterFormat 2014-titelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-betegnelseCheck Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING