Thru-The-Wall Condensing units 5000 Series
Thru-The-Wall Condensing units 5000 Series

    Thru-The-Wall Condensing units 5000 Series

    Our line of split-system condensing units have a capacity range of 1.5 to 2.5 tons. Condensing units are offered in four different cabinet sizes to fit applications with minimum modifications to the existing opening.

    Features

    • Units are compatible with NCP Air Handlers, Coils or certain other air handlers with ECM motors 
    • Available in 1.5 to 2.5 ton sizes 
    • Heavy-duty water resistant cabinet 
    • R-454B high efficiency compressor 
    • Easy access to condenser fan 
    • High efficiency condenser fan motor 
    • High efficiency condenser coil 
    • Brass services valves

    Why Thru-the Wall?

    • Easily serviced in any weather 
    • Less expensive installations 
    • Ground clutter elimination 
    • No theft or vandalism 
    • Less refrigerant charge 
    • No roof penetration 
    • Short copper tube runs 
    • Separate meter savings 
    • Better appearance (you can customize the grille/register)

    All of our units are rated per the DOE Standard and are perfect for new multi-family apartment projects.

    Proudly Made in the USA

    Teknisk specifikation
    • Unik ref.thru-the-wall-condensing-unit-5000-series-cooling
    • ProduktfamilieThru-The-Wall Split System
    • ProduktgruppeCondensing Units
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-08-21
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriHVAC - Airconditionanlæg
    • CSI MasterFormat 2014-kode23 70 00
    • CSI MasterFormat 2014-titelCentral HVAC Equipment
    • OmniClass-nummer23-33 15 00
    • OmniClass-betegnelseHVAC Heating Units