UPS-SDU500_NexLight
NexLight

UPS-SDU500_NexLight

Uninterruptible Power Supply (UPS) The SDU series provides economical protection from damaging impulses and power interruptions. These units include easy to wire screw terminations for critical devices needing battery back up such as computer based control systems. Each UPS is housed in a robust 14 gauge steel cabinet. Venting and knockouts are included for easy installation and long life temp. control.


Teknisk specifikation
  • Unik ref.UPS_SDU500_NexLight
  • ProduktfamilieElectrical Equipment
  • ProduktgruppePower Supply
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2014-01-01
  • Udgavenummer1
  • Højde (mm)11.56
  • Bredde (mm)28.2
  • Dybde (mm)12.39
Relateret
  • Materiale primærtStål
  • Materiale sekundærtPlast
  • Designet iUSA
  • Fremstillet iUSA
  • Nettovægt (kg)4.7
Klassifikation
  • BIMobject-kategoriElektrisk - Other
  • UNSPSC-navnUninterruptible power supplies
  • UNSPSC-kode39121011
  • Uniclass 2015-kodePr_60_70_64_93
  • Uniclass 2015-beskrivelseUninterruptible power supply (UPS) units
  • CSI MasterFormat 2014-kode40 78 59
  • CSI MasterFormat 2014-titelPower Supplies
  • OmniClass-nummer23-35 23 21
  • OmniClass-betegnelseUninterrupted Power Supply (UPS) Units