Noblessa Base units KS2A
Noblessa

Noblessa Base units KS2A

Noblessa base units are designed for maximum durability and planning flexibility. Built with robust 19 mm melamine-coated construction shelves and high-quality carcase materials, they offer excellent stability and long-term performance. The base units feature moisture-protected edges, lacquered and screwed back panels for optimal air circulation, and optional side depth of 461 mm for narrow floor plans or bathroom applications. High-load fittings, precise joinery and compatibility with the premium nBOX drawer system ensure smooth functionality and a consistent design aesthetic across kitchen, bathroom and living spaces.
Specifikation
  • Hot plate unit 1 drawer, 1 spacer shelf for hot plate, 2 pull-outs 600 x 720 x 561 800 x 720 x 561 900 x 720 x 561 1000 x 720 x 561 1200 x 720 x 561
Teknisk specifikation
  • Unik ref.Base-units-KS2A
  • ProduktfamilieKitchen unit
  • ProduktgruppeBase unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-03-11
  • Udgavenummer1
Relateret
  • Materiale primærtChipboard
  • Materiale sekundærtMelamin
Klassifikation
  • BIMobject-kategoriKøkken - Køkkenskabe
  • IFC-klassifikationMøbelelement
  • CSI MasterFormat 2014-kode12 30 00
  • CSI MasterFormat 2014-titelCasework
  • OmniClass-nummer23-21 19 00
  • OmniClass-betegnelseCasework