6" LED Sapphire Retrofit High Lumen Deep Cone Reflector

6" LED Sapphire Retrofit High Lumen Deep Cone Reflector

The Sapphire retrofit series by N-Spec is an architectural grade LED High Lumen Downlight feature deep cone reflectors and dimmable with Cree LEDs and Cree LED drivers for reliable performance. The 6" available with 850, 1250, 3000K and 4000 lumen in 2700K, 3000K, 3500K and 4000K temperature and cULus listed. The Sapphire retrofit series are specifiable in 120V or 277V for commercial jobs of all sizes and offer dedicated EM housing back-ups for New Construction applications.
Teknisk specifikation
  • Unik ref.nora-ncr-61
  • ProduktfamilieLighting
  • ProduktgruppeDownlights
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2016-03-14
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriBelysning - Other