QFS Pressed Bend, 45 Degree

QFS Pressed Bend, 45 Degree

QF sealed ducting offers a complete range of diameters and accessories for easy-to-fix professional installations.
• Manufactured from galvanised steel or stainless steel with laser welded seams, which have smoother internal surfaces and provide greatly enhanced leak resistance, Nordfab ducting offers an unbeatable solution for all general purpose dust extraction duties.
• The Quick-Fit™ clip features a generously dimensioned sealing gasket held firmly in place by positive over-centre clamping action over the rolled collars at the duct ends to be joined. For added security, a locking pin may be inserted.
• All bends, branches, reducers, and other items with joints or collars are epoxy caulked. And when clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

ORDER EXAMPLE:
Bend Pressed QFS Galv 0,9mm 125QF 45Deg R=1,5

Specifikation
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    80451.5Galv0,9mm0,28210000236‍
    100451.5Galv0,9mm0,38210000241‍
    125451.5Galv0,9mm0,48210000246‍
    140451.5Galv0,9mm0,48210000251‍
    150451.5Galv0,9mm0,58210000256‍
    160451.5Galv0,9mm0,68210000261‍
    180451.5Galv0,9mm0,98210000266‍
    200451.5Galv0,9mm1,08210000271‍
    224451.5Galv0,9mm1,68210000276‍
    250451.5Galv0,9mm1,68210000281‍
    300451.5Galv0,9mm2,38210000286‍
    315451.5Galv0,9mm2,48210000291‍
Teknisk specifikation
  • Unik ref.en-45deg-qfs-pressed-bend
  • ProduktfamilieQFS Ducting
  • ProduktgruppeBends
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-06-30
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien