QFS Pressed Bend, 90 Degree

QFS Pressed Bend, 90 Degree

QF sealed ducting offers a complete range of diameters and accessories for easy-to-fix professional installations.
• Manufactured from galvanised steel or stainless steel with laser welded seams, which have smoother internal surfaces and provide greatly enhanced leak resistance, Nordfab ducting offers an unbeatable solution for all general purpose dust extraction duties.
• The Quick-Fit™ clip features a generously dimensioned sealing gasket held firmly in place by positive over-centre clamping action over the rolled collars at the duct ends to be joined. For added security, a locking pin may be inserted.
• All bends, branches, reducers, and other items with joints or collars are epoxy caulked. And when clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

ORDER EXAMPLE:
Bend Pressed QFS Galv 0,9mm 125QF 90Deg R=1,5

Specifikation
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    80901.5Galv0,9mm0,48210000238‍
    100901.5Galv0,9mm0,58210000243‍
    125901.5Galv0,9mm0,88210000248‍
    140901.5Galv0,9mm0,98210000253‍
    150901.5Galv0,9mm1,18210000258‍
    160901.5Galv0,9mm1,28210000263‍
    180901.5Galv0,9mm1,68210000268‍
    200901.5Galv0,9mm1,98210000273‍
    224901.5Galv0,9mm2,48210000278‍
    250901.5Galv0,9mm3,08210000283‍
    300901.5Galv0,9mm3,28210000288‍
    315901.5Galv0,9mm5,08210000293‍
Teknisk specifikation
  • Unik ref.en-90deg-qfs-pressed-bends
  • ProduktfamilieQFS Ducting
  • ProduktgruppeBends
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-06-30
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien