FB Ball Joint

FB Ball Joint

Nordfab FB Ducting features a flat edge on the connecting ends. The FB Ball joint is easily connected to other duct components using FB Clips which can be secured around the flat edge on each end.

- Galvanised steel construction with steel thickness 1,0 mm
- Available in sizes Ø 100-300 mm

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.

ORDER EXAMPLE:
Ball Joint Galv 1,0mm 100FB

Specifikation
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    100Galv1,0mm2802,108210002225‍
    125Galv1,0mm2953,858210002226‍
    150Galv1,0mm3153,858210002227‍
    200Galv1,0mm3605,008210002229‍
    250Galv1,0mm3508,958210002231‍
    300Galv1,0mm4209,258210002232‍
Teknisk specifikation
  • Unik ref.en-fb-ball-joint
  • ProduktfamilieFB Ducting
  • ProduktgruppeAccessories
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-06-22
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien