FB SBBA Manual Damper

FB SBBA Manual Damper

Nordfab FB Ducting features a flat edge on the connecting ends. FB SBBA Dampers are easily connected to other duct components using FB Clips which can be secured around the flat edge on each end.

- Galvanised steel construction
- Available in sizes Ø 080-400 mm, see article numbers below

The SBBA is a circular slide damper for tight closure. In the closed position, the damper is airtight and silent. Since there is no damper blade in the air stream in the open position, the damper is suitable for use in systems for dust-laden air. The damper is used for closing extraction points on machinery and in workplaces not currently in use.

ORDER EXAMPLE:
Damper Manual SBBA Galv 150FB

Specifikation
  • ø A (mm)MaterialWeight(kg)Item No.
    80Galv2,608210004512‍
    100Galv2,708210004513‍
    125Galv3,308210004517‍
    140Galv4,048210004519‍
    150Galv4,208210004520‍
    160Galv4,708210004522‍
    180Galv5,508210004523‍
    200Galv6,208210004524‍
    225Galv6,708210004526‍
    250Galv7,708210004527‍
    300Galv10,208210004528‍
    315Galv11,708210004529‍
    350Galv11,808210004530‍
    400Galv14,208210004531‍
Teknisk specifikation
  • Unik ref.en-fb-sbba-manual-damper
  • ProduktfamilieFB Ducting
  • ProduktgruppeDampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-06-22
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien