FB Silencer w/o Baffle

FB Silencer w/o Baffle

Nordfab FB Ducting features a flat edge on the connecting ends. FB Silencers are easily connected to other duct components using FB Clips which can be secured around the flat edge on each end.

Galvanised steel construction
Available in sizes Ø 100-1000
See length options in article number table below

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.

ORDER EXAMPLE:
Silencer w/o Baffle Galv 200FB L=1m

Specifikation
  • ø A (mm)MaterialL mmWeight(kg)Item No.
    100Galv5005,508210001464‍
    100Galv100011,008210003688‍
    120Galv100011,108210003689‍
    120Galv5005,558210001466‍
    125Galv100011,508210001468‍
    125Galv5005,758210003690‍
    140Galv100011,808210001471‍
    140Galv5005,908210001470‍
    150Galv200025,608210001475‍
    150Galv5006,408210001473‍
    150Galv100012,808210001474‍
    160Galv100013,448210003692‍
    160Galv200026,888210001476‍
    160Galv5007,008210003691‍
    180Galv200029,908210001479‍
    180Galv5007,508210001477‍
    180Galv100014,908210001478‍
    200Galv200030,708210001480‍
    200Galv100015,358210003694‍
    200Galv5008,008210003693‍
    225Galv5008,448210001481‍
    225Galv100016,888210003695‍
    225Galv200033,768210001482‍
    250Galv200035,968210003697‍
    250Galv100017,988210003696‍
    250Galv5008,998210001483‍
    300Galv200040,528210003699‍
    300Galv100020,268210003698‍
    300Galv50010,138210001485‍
    315Galv100021,258210003700‍
    315Galv200042,508210003701‍
    315Galv50010,638210001486‍
    350Galv200045,268210003703‍
    350Galv100022,638210003702‍
    350Galv50011,328210001487‍
    400Galv200051,048210003705‍
    400Galv100025,528210003704‍
    400Galv50012,768210001488‍
    450Galv100028,518210003706‍
    450Galv50014,268210001489‍
    450Galv200057,028210003707‍
    500Galv200061,028210003709‍
    500Galv100030,518210003708‍
    500Galv50015,268210001490‍
    550Galv200064,208210003712‍
    550Galv100033,508210003711‍
    550Galv50015,508210003710‍
    600Galv50018,258210001491‍
    600Galv100036,508210003713‍
    600Galv200073,008210003714‍
    630Galv50019,158210001492‍
    630Galv200076,068210003716‍
    630Galv100038,038210003715‍
    650Galv50019,698210001493‍
    650Galv200078,768210003718‍
    650Galv100039,388210003717‍
    700Galv100042,268210001495‍
    700Galv200084,528210001496‍
    700Galv50021,138210001494‍
    800Galv100049,268210001498‍
    800Galv50024,638210001497‍
    800Galv200098,528210001499‍
    850Galv2000102,008210001501‍
    850Galv100051,008210003719‍
    850Galv50025,508210001500‍
    900Galv100057,008210001503‍
    900Galv2000114,008210001504‍
    900Galv50028,508210001502‍
    1000Galv50030,258210001505‍
    1000Galv100060,508210001506‍
    1000Galv2000121,008210001507‍
Teknisk specifikation
  • Unik ref.en-fb-silencer-w-o-baffle
  • ProduktfamilieFB Ducting
  • ProduktgruppeAccessories
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-06-22
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien