HV SBBA Manual Damper

HV SBBA Manual Damper

The SBBA is a circular slide damper for tight closure. In the closed position, the damper is airtight and silent. Since there is no damper blade in the air stream in the open position, the damper is suitable for use in systems for dustladen air. The damper is used for closing extraction points on machinery and in workplaces not currently in use.

ORDER EXAMPLE:
Damper Manual SBBA Galv 76RO

Specifikation
  • ø A (mm)MaterialWeight(kg)Item No.
    50Galv2,308210004509‍
    63Galv2,408210004510‍
    76Galv2,508210004511‍
    102Galv2,808210004514‍
Teknisk specifikation
  • Unik ref.en-hv-sbba-manual-damper
  • ProduktfamilieHigh Vacuum
  • ProduktgruppeDampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-07-30
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien