QF Machine Adapter Expanded

QF Machine Adapter Expanded

Nordfab Quick-Fit® Ducting saves time and reduces costs during installation into process ventilation / dust collection systems. The Quick-Fit rolled edges on our duct allow quick and easy connections with the QF Clip when installing, extending, or taking apart runs of ducting. QF Duct can be reused after cleaning or when relocating machinery during shop floor changes.

ORDER EXAMPLE:
Adapter Machine Expanded Galv 0,7mm 80QF L=130mm

Specifikation
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    80Galv0,7mm0,118210001855‍
    100Galv0,7mm0,128210001856‍
    125Galv0,7mm0,168210001857‍
    140Galv0,7mm0,278210001858‍
    150Galv0,7mm0,288210001859‍
    160Galv0,7mm0,308210001860‍
    180Galv0,7mm0,328210001861‍
    200Galv0,7mm0,368210001862‍
    224Galv0,7mm0,428210001863‍
    250Galv0,7mm0,448210001864‍
    300Galv0,7mm0,528210001865‍
Teknisk specifikation
  • Unik ref.en-qf-machine-adapter-expanded
  • ProduktfamilieQF Ducting
  • ProduktgruppeAdapters
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-06-07
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien