QF SBBB Automatic Damper

QF SBBB Automatic Damper

The SBBB is a circular compressed air powered automatic slide damper for rapid and tight closure. Since the damper is opened and closed automatically, extraction is always focused on the connections, extraction points, or machines currently in operation. This maximizes extraction power, with lower energy consumption as a bonus.

Galvanised steel or 304SS construction

ORDER EXAMPLE:
Damper Automatic SBBB Galv 315QF 230VAC

Specifikation
  • ø A (mm)MaterialControlWeight(kg)Item No.
    80Galv24 VDC Ex3,208210004670‍
    80Galv24 VDC3,208210004656‍
    80Galv24 VAC3,208210004642‍
    80Galv230 VAC3,208210004628‍
    80Galv120 VAC2,468210004614‍
    100Galv24 VDC3,698210004657‍
    100Galv230 VAC3,698210004629‍
    100Galv120 VAC3,208210004615‍
    100Galv24 VDC Ex3,698210004671‍
    100Galv24 VAC3,698210004643‍
    125Galv120 VAC3,698210004616‍
    125Galv230 VAC4,308210004630‍
    125Galv24 VDC4,308210004658‍
    125Galv24 VDC Ex4,308210004672‍
    125Galv24 VAC4,308210004644‍
    140Galv24 VDC5,048210004659‍
    140Galv24 VAC5,048210004645‍
    140Galv230 VAC5,048210004631‍
    140Galv120 VAC5,048210004617‍
    140Galv24 VDC Ex5,048210004673‍
    150Galv24 VDC Ex5,538210004674‍
    150Galv24 VDC5,538210004660‍
    150Galv24 VAC5,538210004646‍
    150Galv230 VAC5,538210004632‍
    150Galv120 VAC5,538210004618‍
    160Galv120 VAC6,028210004619‍
    160Galv24 VDC Ex6,028210004675‍
    160Galv24 VDC6,028210004661‍
    160Galv24 VAC6,028210004647‍
    160Galv230 VAC6,028210004633‍
    180Galv24 VDC Ex7,008210004676‍
    180Galv24 VAC7,008210004648‍
    180Galv120 VAC7,008210004620‍
    180Galv24 VDC7,008210004662‍
    180Galv230 VAC7,008210004634‍
    200Galv24 VAC8,008210004649‍
    200Galv230 VAC8,008210004635‍
    200Galv120 VAC8,008210004621‍
    200Galv24 VDC Ex8,008210004677‍
    200Galv24 VDC8,008210004663‍
    225Galv120 VAC9,228210004622‍
    225Galv230 VAC9,228210004636‍
    225Galv24 VAC9,228210004650‍
    225Galv24 VDC Ex9,228210004678‍
    225Galv24 VDC9,228210004664‍
    250Galv120 VAC10,458210004623‍
    250Galv24 VAC10,458210004651‍
    250Galv24 VDC Ex10,458210004679‍
    250Galv24 VDC10,458210004665‍
    250Galv230 VAC10,458210004637‍
    300Galv24 VDC12,908210004666‍
    300Galv24 VAC12,908210004652‍
    300Galv24 VDC Ex12,908210004680‍
    300Galv230 VAC12,908210004638‍
    300Galv120 VAC12,908210004624‍
    315Galv24 VDC13,368210004667‍
    315Galv24 VDC Ex13,368210004681‍
    315Galv24 VAC13,368210004653‍
    315Galv230 VAC13,368210004639‍
    315Galv120 VAC12,908210004625‍
    350Galv24 VDC Ex15,348210004682‍
    350Galv24 VDC15,348210004668‍
    350Galv24 VAC15,348210004654‍
    350Galv230 VAC15,348210004640‍
    350Galv120 VAC13,358210004626‍
    400Galv24 VDC Ex17,808210004683‍
    400Galv24 VDC17,808210004669‍
    400Galv24 VAC17,808210004655‍
    400Galv230 VAC17,808210004641‍
    400Galv120 VAC17,808210004627‍
    80304SS230 VAC3,208210003613‍
    100304SS230 VAC3,698210003614‍
    125304SS230 VAC4,408210003615‍
    140304SS230 VAC5,048210003616‍
    150304SS230 VAC5,538210003617‍
    160304SS230 VAC6,028210003618‍
    180304SS230 VAC7,008210003619‍
    200304SS230 VAC8,008210003620‍
    225304SS230 VAC9,228210003621‍
    250304SS230 VAC10,458210003622‍
    300304SS230 VAC12,908210003623‍
    315304SS230 VAC13,368210003624‍
    350304SS230 VAC15,348210003625‍
    400304SS230 VAC17,808210003626‍
Teknisk specifikation
  • Unik ref.en-qf-sbbb-automatic-damper
  • ProduktfamilieQF Ducting
  • ProduktgruppeDampers
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-06-07
  • Udgavenummer1
Relateret
  • Materiale primærtGalvaniseret stål
  • Designet iDanmark
  • Fremstillet iDanmark
Klassifikation
  • BIMobject-kategoriHVAC - Rørarbejde
  • IFC-klassifikationRørbeslag
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015-kodePr_65_65_25
  • Uniclass 2015-beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014-kode23 31 13.19
  • CSI MasterFormat 2014-titelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-betegnelseHVAC Ductwork

Tilgængelighed i region

Europa Asien Afrika Oceanien