Cavere Adjustable mirror 590x500
Cavere Adjustable mirror 590x500
Cavere Adjustable mirror 590x500
    Normbau

    Cavere Adjustable mirror 590x500

    590 x 500mm, Ø 32mm side mirror brackets and operating handle made of stainless steel, material No. 1.4401 (A4, AISI 316), scratch-resitant powder coating with antibacterial protection. with adjustable part available in Cavere® colours. Adjustable mirror 500 x 500mm with cut edges and rounded corners, mounted on steel base plate, adjustable up to 25°, with cored roses 70mm dia. concealed screw fixing. Supplied with 6mm dia x 70mm stainless Torx screws and plugs for solid masonry.
    Teknisk specifikation
    • Unik ref.7466112
    • ProduktfamilieCavere Care
    • ProduktgruppeCavere
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-11-29
    • Udgavenummer1
    • Højde (mm)153
    • Bredde (mm)660
    • Dybde (mm)500
    Relateret
    • Materiale primærtGlas
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationSanitetsanordning
    • UNSPSC-navnFurniture and Furnishings
    • UNSPSC-kode56
    • Uniclass 2015-kodePr_25_71_53
    • Uniclass 2015-beskrivelseMirrors
    • CSI MasterFormat 2014-kode08 83 00
    • CSI MasterFormat 2014-titelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-betegnelseMirrors
    • CSI UniFormat II-kodeE2010
    • CSI UniFormat II-titelFixed Furnishings