Calematic® 1 time 5 chocks
Calematic® 1 time 5 chocks
Calematic® 1 time 5 chocks
    NORSUD

    Calematic® 1 time 5 chocks

    During the loading and unloading phase, the risk of the fork-lift truck falling is very common. There are two main causes: - Unexpected departure - Progressive movement of the dockside trucks. Solution : The Calematic is a system for chocking trucks: - Universal - Fully automatic - Buried in the ground, without the risk of damaging the trailers - Sturdy and reliable, very low maintenance costs - Adaptable to the environment of all docks
    Specifikation
    • The Calematic Standard Operation Mode: - Reversing the truck - The chocks rise automatically when the sectional gate or barrier is opened. - Once the chocks have lifted, the operator is allowed to set up the dock leveller to perform the transhipment operations. - At the end of these operations, the operator can put the dock leveller to the starting position. - When the sectional gate or the barrier * closes, the chocks are unblocked. The truck is then allowed to leave.
    Teknisk specifikation
    • Unik ref.GPS010001
    • ProduktfamilieTruck Stop Systems, Security systems, systèmes de sécutité, blocage de roue, sécurité camion
    • ProduktgruppeCalematic® 1 time 5 chocks
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-01-14
    • Udgavenummer1
    • Højde (mm)4760
    • Bredde (mm)780
    • Dybde (mm)330
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtBeton
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)2400
    Klassifikation
    • BIMobject-kategoriLoadingudstyr - Loadhouses

    Tilgængelighed i region

    Europa