Marmorino KS
Marmorino KS
Marmorino KS
Marmorino KS
Marmorino KS
    Novacolor

    Marmorino KS

    Marmorino KS is a lime-based plaster coat for smoothing and finishing with a satin effect for interiors and exteriors; it is made of well seasoned hydrated lime putty, fine marble powders, and rheologic modifiers which guarantee a perfect workability. Marmorino KS permits to achieve cloudy esthetic effects with soft and vibrant shades or totally even and uniform surfaces to remind the traditional and historical Marmorino Veneziano. Furthermore, it is a perfect mineral undercoat plaster Era Veneziana or Mirror Stucco.

    Kom i kontakt med Novacolor

    Specifikation
    • Marmorino KS is indicated for the decoration of valuable interior surfaces. Natural lime plasters represent Marmorino KS's most suitable substrate, since the product reacts chemically with them, building up a unique body able to preserve the lime coating for a longer period of time.
    Teknisk specifikation
    • Unik ref.Marmorino-ks
    • ProduktfamilieDecorative products
    • ProduktgruppeMinerals
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-03-08
    • Udgavenummer1
    Relateret
    • Materiale primærtMaling
    Klassifikation
    • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes
    • IFC-klassifikationTætvævet stof
    • UNSPSC-navnFinishing materials and products
    • UNSPSC-kode301519
    • Uniclass 2015-kodeSs_40_90_60_20
    • Uniclass 2015-beskrivelseDecorative varnish or lacquer systems
    • CSI MasterFormat 2014-kode09 94 00
    • CSI MasterFormat 2014-titelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-betegnelseTextured Paints
    • CSI UniFormat II-kodeC3010
    • CSI UniFormat II-titelWall Finishes