nVent RackChiller CDU100 Coolant Distribution Unit
nVent

nVent RackChiller CDU100 Coolant Distribution Unit

The nVent HOFFMAN RackChiller CDU100 is a rack-based CDU, built for the needs of today’s most demanding HPC requirements. Capable of managing 100kW+ of heat load in a remarkably small 4U of space. The RackChiller CDU100 is an extremely efficient heat exchanger that uses ASHRAE W4 warm water to manage processor and component heat.

Specifikation
  • Features & Benefits

    • Manages 100kW+ of processor load per network
    • Compatible with ASHRAE W4 warm water cooling
    • N+1 redundant centralized pumps
    • Dry-break quick disconnects (optional)
    • 5-inch LCD screen with touch functionality
    • Integrated control and monitoring system (Webserver, Modbus, SNMP)
    • Internal and external leak detection system
    • 4U rack-mount chassis
    • Warm water cooling reduces the need for chillers
    • Quick and easy installation and service
    • Pump redundancy: 2 pumps for n+1 redundancy

    Industry Standards

    • UL/cUL Recognized
    • CE

    Specifications

    • Material: Mild Steel
    • Finish: Plated
    • Color: Black Grey
Teknisk specifikation
  • Unik ref.RackChiller-CDU100-coolant-distribution-unit
  • ProduktfamilienVent Data Center Solutions
  • ProduktgruppeCoolant Distribution Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-02-18
  • Udgavenummer1
Relateret
  • Materiale primærtStål
Klassifikation
  • BIMobject-kategoriHVAC - Heat Exchanger
  • ETIM-kodeEC002500
  • ETIM-navnNetwork cabinet
  • Uniclass 2015-kodePr_80_77_28_21
  • Uniclass 2015-beskrivelseData equipment cabinets
  • CSI MasterFormat 2014-kode27 21 00
  • CSI MasterFormat 2014-titelData Communications Network Equipment