Water Heating Systems Model C1350WM

Water Heating Systems Model C1350WM

The C1350WM is a high-efficiency commercial heat pump water heater engineered to deliver reliable hot water production while significantly reducing energy consumption and operating costs. Designed for commercial and institutional applications, this system utilizes advanced heat pump technology to transfer ambient air heat into stored water, providing sustainable and consistent performance. The unit is built for durability, quiet operation, and integration into centralized water heating systems where dependable output and energy efficiency are critical.

Specifikation
  • Standard Features

    • Low GWP Refrigerant
    • Fully Assembled large modular with staging control panel
    • Single point electrical connection
    • Integral circulator – ready to handle external piping
    • Double wall DHW heat exchanger, direct pipe ready
    • Build America Buy America compliant
    • 160 degree fahrenheit – maximum service water temperature
    • Controllable with external controls, BMS, or included tank sensors
    • High efficiency, water-source heat pump water heater
    • 575V primary power version available
    • Modular design with zero side clearance required
    • Industry leading factory support and order lead times
Teknisk specifikation
  • Unik ref.water-heating-systems-model-c-1350-wm
  • ProduktfamilieDomestic Hot Water Heating
  • ProduktgruppeWater Source Heat Pumps
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-04-25
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Vandvarmere
  • Uniclass 2015-kodePr_60_60_96_28
  • Uniclass 2015-beskrivelseElectric storage water heaters
  • CSI MasterFormat 2014-kode22 33 36.16
  • CSI MasterFormat 2014-titelCommercial Storage Electric Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-betegnelseHot Water Heaters