EMA KS3 Armchair
EMA KS3 Armchair
EMA KS3 Armchair
    Ohlson

    EMA KS3 Armchair

    A fully upholstered armchair with amenities such as armrests, swivel base, wheels, and thick seat for extra comfort, making it ideal for conference and meeting rooms. With its armrests, the armchair is easy to hang on the table, which facilitates cleaning. Also available as height-adjustable with a cradle. The armrests come with black leather as standard.

    Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers. This way, you can vary the upholstery and create a variety of different expressions, as well as the finish of the swivel base.

    Specifikation
    • SEAT HEIGHT: 46 cm

      WIDTH: 59 cm

      DEPTH: 59 cm

      HEIGHT: 88 cm

      ACCESSORIES: Height-adjustable with cradle

      FRAME: Swivel base in silver-gray-white and black lacquer, wheels are standard 

      Additions:

      • Optional RAL
      • ChromePADDINGBackrest 20 mm / Seat 40 mmFire-retardant polyether 

      OTHERNOTE! This model is only available with wheels

    Teknisk specifikation
    • Unik ref.EMA-KS3
    • ProduktfamilieEMA
    • ProduktgruppeArmchair
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-09-11
    • Udgavenummer1
    • Højde (mm)880
    • Bredde (mm)590
    • Dybde (mm)590
    Relateret
    • Materiale primærtStof
    • Materiale sekundærtMetal
    Klassifikation
    • BIMobject-kategoriMøbler - lænestole
    • IFC-klassifikationMøbler