FENCE B140 Bench
Ohlson

FENCE B140 Bench

A stylish and aesthetic bench in four different lengths. 

Add a table to the b140 bench and the thoughts take you back to the time when the telephone desk stood in the hall because today maybe only as a solitaire where you sit with a cup of coffee..

Easily placed, pretty and charming with its lumpy padding in all its conceivable environments . 

The frames are also the basis for matching tables in these dimensions or, in short, as a bare bench.

Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.

Specifikation
  • SEAT HEIGHT 46 cm

    DEPTH 55 cm

    WIDTH 140 cm

    STAND

    Square tube in silver grey-white or black lacquer as standard

    Optional RAL on request

    PADDING

    Fully covered with fire-resistant polyether

    Table top in ash veneer

Teknisk specifikation
  • Unik ref.FENCE-b140-bench
  • ProduktfamilieFENCE
  • ProduktgruppeBench
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-09-11
  • Udgavenummer1
  • Højde (mm)460
  • Bredde (mm)1400
  • Dybde (mm)550
Relateret
  • Materiale primærtStof
  • Materiale sekundærtMetal
Klassifikation
  • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke
  • IFC-klassifikationMøbler

Tilgængelighed i region

Europa
Danmark
Finland
Island
Norge
Sverige
Common.Footer.ValueProp.Image.AltText