TRAIN B02 Bench sofa
TRAIN B02 Bench sofa
    Ohlson

    TRAIN B02 Bench sofa

    TRAIN B02 bench sofa without backrest is a good complement to TRAIN S02 sectional sofa or as a stand-alone piece of furniture. 

    The length of the bench can be completely adjusted according to needs and space, and it is therefore perfect in, for example, waiting rooms and receptions. 

    The bench can be anchored to the floor as needed. 

    Medar is available as standard in silver-white and black lacquer, other RAL on request.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers to create a variety of expressions.

    Specifikation
    • SEAT HEIGHT 46 cm

      DEPTH 52 cm

      LENGTH 140/160/180/200 cm

      STAND

      Silver grey-white and black lacquer are standard

      Additions: Optional RAL, Floor fixed

      PADDING

      Fully covered with fire-resistant polyether

      OTHER

      Customizable lengths after quote

    Teknisk specifikation
    • Unik ref.TRAIN-B02-bench
    • ProduktfamilieTRAIN
    • ProduktgruppeBench
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-09-11
    • Udgavenummer1
    • Højde (mm)460
    • Bredde (mm)1400
    • Dybde (mm)520
    Relateret
    • Materiale primærtStof
    • Materiale sekundærtMetal
    Klassifikation
    • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke
    • IFC-klassifikationMøbler

    Tilgængelighed i region

    Europa
    Danmark
    Finland
    Island
    Norge
    Sverige
    Common.Footer.ValueProp.Image.AltText