Waste Assembly, Standing, Closed Top, 10 IN, 1.5 IN Universal Connection, Whiteline PP, Sched 81 - 737518
Orion

Waste Assembly, Standing, Closed Top, 10 IN, 1.5 IN Universal Connection, Whiteline PP, Sched 81 - 737518

This 10 inch, closed top, standing waste assembly is made from Whiteline polypropylene (PP). It features a 1.5 inch universal connection, an easy-to-remove 1.5 inch cap, and is a perfect accessory to Orion full line of corrosion resistant laboratory sinks.

Specifikation
  • Features

    • 10 IN
    • Closed top
    • 1.5 IN Universal connection
    • Whiteline PP


Teknisk specifikation
  • Unik ref.waste-assembly-standing-closed-top-10x1-5-in-737518
  • Produktfamilie High Purity Piping and Fittings and Lab Accessories
  • ProduktgruppeLaboratory Sinks
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-05-11
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Rør
  • Uniclass 2015-kodePr_40_20_96_81
  • Uniclass 2015-beskrivelseSinks
  • OmniClass-nummer23-31 13 19
  • OmniClass-betegnelseSpecialty Sinks