Ved at bruge vores tjenester accepterer du vores brug af cookies here !

Godkende
;

Baklava Table Lamp M

Unique ref.: Baklava-Table-Lamp-M
Producent.: Örsjö Belysning
Produkt familie: Baklava
Produkt gruppe: Table
Publiceringsdato: 2018-12-17
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (3)
“Designing a lamp isn’t so difficult, but coming up with something new which stands out from the crowd is another matter entirely,” reflects Eero Koivisto on the conception of Baklava. The model was unveiled in 2011 as part of Claesson Koivisto Rune’s commission to design the highly renowned Nobis Hotel on Norrmalmstorg, Stockholm. The name is a nod to the Turkish pastry baked in different layers, which is reflected in the design of the shade. “When the model was finished it looked a bit like a sweet pastry, so we thought Baklava was a fitting name,” explains Eero. The aim was to create a lamp with a soft glare and a smooth character. The shade is crafted from multiple layers of textile which are draped and tied together at the top and bottom, and there is a red plexiglass disc placed under the light source which emits a soft, reddish-pink glow at the bottom when the lamp is lit. When the lamp is switched off, the fabric is white. “We wanted to create a more unconventional lamp for Hotel Nobis, so we started experimenting, before eventually deciding on the shade wrapped in fabric and the tied cords. The red filter makes the light even softer,” adds Eero. Available in different sizes, the model was originally designed for floors and tables, and at a later stage, a ceiling lamp was also conceived. The wide range of sizes and models enables a selection of inspiring group arrangements.

Design Claesson Koivisto Rune Electrical data Class II IP20 230V Description Triple-layer shade in off-white textile. Shade changes colour when the light is on. Two sizes Connection 1.8 m transparent cord with switch and plug Light source 1x 7W LED E27 matt (M)


Hoved materiale: Fabric
Sekundær materiale: Metal
Designet i: Sweden
Prouceret i: Sweden

BIMobject kategori: Belysning - Skriveborde og borde
IFC klassifikation: Lamp
UNSPSC navn: Lamps and lightbulbs
UNSPSC kode: 391016
Uniclass 1.4 Kode: L7474
Uniclass 1.4 Beskrivelse: Lamps
Uniclass 2.0 Kode: PR-49
Uniclass 2.0 Beskrivelse: Luminaires And Lamps
Uniclass 2015 Kode: Pr_70_70_46
Uniclass 2015 Beskrivelse: Lamps
NBS Reference Kode: 49
NBS Reference Beskrivelse: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-betegnelse: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Dette produkt fås i:
Europe
  • Sweden

BIMobject®