Clarity SNAP ™ Flat Patch Panels, Category 5e, 6, 6a
Ortronics

Clarity SNAP ™ Flat Patch Panels, Category 5e, 6, 6a



Ortronics SNAP flat patch panels offer a completely modular system with a premium performance in a preconfigured and pre-terminated solution. SNAP panels offer improved rear cable management with the addition of an adjustable depth rear management bar. The rear portion of this bar is removable to provide more working room for the initial termination of panels. After the cables are SNAP terminated, the rear bars are attached and adjusted to the depth that best matches the cable and rack selections.

SNAP panels are also supplied with SNAP on positioning bend limiters. The bend limiters assist with proper bend radius of all cables while minimizing the stress on any one cable. This is especially beneficial for cable bundles. Panels are available in 5e, 6 and 6A in both 24 and 48 port. SNAP cabling systems offer the extra assurance of a 25 year application and assurance warranty.
Teknisk specifikation
  • Unik ref.ortronics-1017
  • ProduktfamilieDistribution Devices
  • ProduktgruppeCopper Patch Panels
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-01-19
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriElektronik - Netværk