Curved Runway Fitting, Inside
Ortronics

Curved Runway Fitting, Inside



Ortronics Inside Curved Runway fitting provides a radius curved runway that permits smooth vertical to horizontal transitions. Stringers are 1-1/2” x 3/8” steel tubes; cross slats are 1” x 1/2” x 1/8”steel tubes. The runway fitting is available in 6 ”, 12”, 18” and 24” width. All sizes are available in black and dove gray.
Teknisk specifikation
  • Unik ref.ortronics-1066
  • ProduktfamilieDistribution Devices
  • ProduktgruppeRacks, Cabinets, and Physical Support
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-01-19
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriElektronik - Netværk