Boxfan BFC EC
Östberg

Boxfan BFC EC

  • Duct fan with circular connections.
  • High capacity and very good efficiency.
  • Impeller with backward curved blades.
  • The external rotor motor has maintenance-free sealed ball-bearings and is very energy efficient.
  • Speed controlling can be done with the built-in potentiometer, 0-10 V alt. external control.
  • Integrated motor protection.
  • Junction box has enclosure class IP 54.
  • Fan housing is manufactured from galvanized sheet steel.
  • Duct connections are equipped with rubber seals.
  • The fan is intended to be installed in a duct system.
  • A duct connected fan can be installed outside or in damp environments.
  • Easy installation in any position.
    Specifikation
    • Please visit our website for more detailed specifications. See link below.

    Teknisk specifikation
    • Unik ref.bfc-ec
    • ProduktfamilieDuct fan with circular connection
    • ProduktgruppeNon insulated
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-03-01
    • Udgavenummer1
    Relateret
    • Materiale primærtSheet metal
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriHVAC - Mekanisk ventilation
    • IFC-klassifikationVentilator
    • ETIM-kodeEC011013
    • ETIM-navnDuct fan