Duct fan circular KV EC
Östberg

Duct fan circular KV EC

  • Wall fan with circular inlet connection.
  • KV has a square mounting plate.
  • Proven performance and reliability.
  • Compact with high capacity and efficiency.
  • Suitable for a wide variety of applications.
  • Impeller with backward curved blades.
  • The external rotor motor has maintenance-free sealed ball-bearings.
  • Integrated motor protection.
  • Junction box has enclosure class IP 54.
  • Speed controlling can be done with the built-in potentiometer, 0-10 V alt. external control.
  • Fan housing is manufactured from galvanized sheet steel.
  • The fan is intended to be installed in a duct system, mounted on the inside wall.
  • Easy installation in any position.
  • Can be used in damp environments.
Specifikation
  • Please visit our website for more detailed specifications. See link below.

Teknisk specifikation
  • Unik ref.kv-ec
  • ProduktfamilieRoof and wall mounted fans
  • ProduktgruppeWall fans
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-03-18
  • Udgavenummer1
Relateret
  • Materiale primærtSheet metal
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriHVAC - Mekanisk ventilation
  • IFC-klassifikationVentilator
  • ETIM-kodeEC011013
  • ETIM-navnDuct fan