Duct fan rectangular RKB EC
Östberg

Duct fan rectangular RKB EC

  • Duct fan with rectangular connections.
  • Proven performance and reliability.
  • High capacity and very good efficiency.
  • Impeller with backward curved blades.
  • The external rotor motor has maintenance-free sealed ball-bearings and is very energy efficient.
  • Speed controlling can be done with the built-in potentiometer, 0-10 V alt. external control.
  • Integrated motor protection.
  • Junction box has enclosure class IP 54.
  • Fan housing is manufactured from galvanized sheet steel.
  • Swing-out design to simplify maintenance and cleaning of the impeller.
  • The fan is intended to be installed in a duct system.
  • A duct connected fan can be installed outside or in damp environments.
  • Easy installation in any position.
Specifikation
  • Please visit our website for more detailed specifications. See link below.

Teknisk specifikation
  • Unik ref.rkb-ec
  • ProduktfamilieDuct fan with rectangular connection
  • ProduktgruppeNon insulated
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-03-18
  • Udgavenummer1
Relateret
  • Materiale primærtSheet metal
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriHVAC - Mekanisk ventilation
  • IFC-klassifikationVentilator
  • ETIM-kodeEC011013
  • ETIM-navnDuct fan