Roof fan square TKV EC
Östberg

Roof fan square TKV EC

  • Roof fan with square connection.
  • Vertical outlet.
  • High performance and proven reliability.
  • Impeller with backward curved blades.
  • The external rotor motor has maintenance-free sealed ball-bearings and is very energy efficient.
  • Speed controlling can be done with the built-in potentiometer, 0-10 V alt. external control.
  • Integrated motor protection.
  • Junction box has enclosure class IP 54.
  • Fan housing is manufactured from galvanized sheet steel which is polyester plastic coated in black as standard.
  • Swing-up design to simplify maintenance and cleaning of the impeller.
  • The easiest way to mount the roof fan is with a roof curb TFU.
  • The fan complies with environmental requirement M2.
Specifikation
  • Please visit our website for more detailed specifications. See link below.

Teknisk specifikation
  • Unik ref.tkv-ec-copy
  • ProduktfamilieRoof and wall mounted fans
  • ProduktgruppeRoof fans with vertical outlet
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-03-18
  • Udgavenummer1
Relateret
  • Materiale primærtSheet metal
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriHVAC - Mekanisk ventilation
  • IFC-klassifikationVentilator
  • ETIM-kodeEC011013
  • ETIM-navnDuct fan