Acoustical Gypsum Wall Board for Entertainment

Acoustical Gypsum Wall Board for Entertainment

MAXIMUM SOUND CONTROL ACROSS A BROAD FREQUENCY RANGE

QuietRock 545 is a multi-layer, specialty panel engineered to provide maximum sound control across a broad range of frequencies. QuietRock 545 is ideal for commercial theaters, studios, performance spaces, and music rooms where low-frequency mitigation is critical.

The panels are UL Certified for use on several fire-resistance rated assemblies and install and finish like other paper faced gypsum board but require a saw to cut. Extra care must be taken due to its weight.

Specifikation
  • CompositionCore: Multiple layers of gypsum panels, sheet of steel, and a cementitious panel laminated with a proprietary viscoelastic polymer glue. The gypsum panels are manufactured with naturally occurring gypsum and non-toxic (proprietary) additives.
    Paper: 100% recycled paper on front, back and long edges of the gypsum panels.
    ManufacturedASTM C1396
    Installation

    QuietRock System Installation Instructions (510, 530, 545)
    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Burn

    ASTM E84


    Class A
    Flame Spread 15
    Smoke Developed 0

    Combustibility

    ASTM E136


    Non-Combustible Gypsum Core

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool


    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers


    Keywords

    Drywall
    Acoustical
    Gypsum

Teknisk specifikation
  • Unik ref.Acoustical_Gypsum_Wall_Board_for_Entertainment
  • ProduktfamilieQuietRock Acoustical Panels
  • ProduktgruppeSound damped Sound absorption acoustic gypsum
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-08-13
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriByggematerialer - Gipssten/fibre/gipsplader
  • OmniClass-nummer23-13 13 11 19
  • OmniClass-betegnelseGypsum

Tilgængelighed i region

Nordamerika
Anguilla
Antigua og Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Caribbean Netherlands
Caymanøerne
Costa Rica
Cuba
Curaçao
De britiske jomfruøer
Dominica
Dominikanske Republik
El Salvador
Grenada
Grønland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Jomfruøerne
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts og Nevis
Saint Lucia
Saint Pierre og Miquelon
Saint Vincent og Grenadinerne
Saint-Barthélemy
Saint-Martin
Sint Maarten
Trinidad og Tobago
Turks- og Caicosøerne
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit