Pabco Litecore Gypsum Wall Board

Pabco Litecore Gypsum Wall Board

LIGHTWEIGHT PANEL FOR WALLS AND CEILINGS

LITECORE is an interior sag-resistant gypsum panel with a proprietary noncombustible, dimensionally stable gypsum core formulated to be lighter than regular wallboard. The product is intended for use in non-structural, non-fire-resistance rated wall and ceiling applications where framing is spaced not more than 24 inches on center. This dual-purpose panel can be used on both walls and ceiling eliminating the need to source separate products. Each panel is encased in 100% recycled paper on the face and back. It can be used for both new construction and renovation projects.

Specifikation
  • CompositionCore: Naturally occurring gypsum and proprietary additives
    Paper: 100% recycled paper on front, back and long edges
    ManufacturedASTM C1396
    Installation and Finishing

    GA-216 Application and Finishing of Gypsum Panel Products


    GA-214 - Levels of Finish for Gypsum Panel Products


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Burn

    ASTM E84


    Flame Spread 15
    Smoke Developed 0

    Combustibility

    ASTM E136


    Non-Combustible Gypsum Core

    Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool

Teknisk specifikation
  • Unik ref.Pabco_Litecore_Gypsum_Wall_Board
  • ProduktfamilieGypsum Wall Board
  • ProduktgruppeLitecore Gypsum Wall Board
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-08-11
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriByggematerialer - Gipssten/fibre/gipsplader
  • OmniClass-nummer23-13 13 11 19
  • OmniClass-betegnelseGypsum