Quietrock 545 Acoustical Gypsum Panel
Quietrock 545 Acoustical Gypsum Panel
Quietrock 545 Acoustical Gypsum Panel
Quietrock 545 Acoustical Gypsum Panel

    Quietrock 545 Acoustical Gypsum Panel

    MAXIMUM SOUND CONTROL ACROSS A BROAD FREQUENCY RANGE

    QuietRock 545 is a multi-layer, specialty panel engineered to provide maximum sound control across a broad range of frequencies. QuietRock 545 is ideal for commercial theaters, studios, performance spaces, and music rooms where low-frequency mitigation is critical.

    The panels are UL Certified for use on several fire-resistance rated assemblies and install and finish like other paper faced gypsum board but require a saw to cut. Extra care must be taken due to its weight.

    Specifikation
    • CompositionCore: Multiple layers of gypsum panels, sheet of steel, and a cementitious panel laminated with a proprietary viscoelastic polymer glue. The gypsum panels are manufactured with naturally occurring gypsum and non-toxic (proprietary) additives.
      Paper: 100% recycled paper on front, back and long edges of the gypsum panels.
      ManufacturedASTM C1396
      Installation

      QuietRock System Installation Instructions (510, 530, 545)
      GA-216 Application and Finishing of Panel Products


      GA-214 Recommended Levels of Board Finish


      ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

      Surface Burn

      ASTM E84


      Class A
      Flame Spread 15
      Smoke Developed 0

      Combustibility

      ASTM E136


      Non-Combustible Gypsum Core

      Fire Resistance and Sound Control

      The PABCO® Sound Design Guide


      Sound Design Tool


      Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers


      Keywords

      Drywall
      Acoustical
      Gypsum

    Teknisk specifikation
    • Unik ref.Quietrock-545
    • ProduktfamilieQuietRock Acoustical Panels
    • ProduktgruppeSound damped Sound absorption acoustic gypsum
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-04-05
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriByggematerialer - Gipssten/fibre/gipsplader
    • OmniClass-nummer23-13 13 11 19
    • OmniClass-betegnelseGypsum

    Tilgængelighed i region

    Nordamerika
    Anguilla
    Antigua og Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Caribbean Netherlands
    Caymanøerne
    Costa Rica
    Cuba
    Curaçao
    De britiske jomfruøer
    Dominica
    Dominikanske Republik
    El Salvador
    Grenada
    Grønland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Jomfruøerne
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts og Nevis
    Saint Lucia
    Saint Pierre og Miquelon
    Saint Vincent og Grenadinerne
    Saint-Barthélemy
    Saint-Martin
    Sint Maarten
    Trinidad og Tobago
    Turks- og Caicosøerne
    USA
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit