Vinyl Louvered Plank
Vinyl Louvered Plank

    Vinyl Louvered Plank

    Aluminum Louvered Blade: 0.1250″ thick aluminum louver with an installed profile of 2″x2.873″ tall. Aluminum Louvered Plank: 1″x5″ aluminum tubular planks spaced 4-3/4″ O.C. Composite Louvered Plank: 1″x5.5″ composite planks spaced 5-1/4″ O.C. Vinyl Louvered Plank: 1″x5″ vinyl planks spaced 5-3/4″ O.C. Downloadable Files Please select an option to view its resources. Aluminum Louvered Blade Infill Panel (pdf) Aluminum Louvered Blade Infill Panel (dwg) Elite Ground Screen Framework (zip) Aluminum Louvered Blade Specifications (doc)
    Specifikation
    • Infill Material: Aluminum Louvered Blade, Aluminum Louvered Plank, Composite Louvered Plank, Vinyl Louvered Plank Infill Material: Choose an optionAluminum Louvered BladeAluminum Louvered PlankComposite Louvered PlankVinyl Louvered PlankClear
    Teknisk specifikation
    • Unik ref.vinyl-louvered-plank
    • ProduktfamilieGround Screen Infills
    • ProduktgruppeElite Louver
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-02-25
    • Udgavenummer1
    Relateret
    • Materiale primærtVinyl
    • Materiale sekundærtAluminium
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriLandskabsplanlægning - Indhegning
    • Uniclass 2015-kodePr_30_59_48
    • Uniclass 2015-beskrivelseLouvres and components
    • CSI MasterFormat 2014-kode07 42 13
    • CSI MasterFormat 2014-titelMetal Wall Panels
    • OmniClass-nummer23-15 13 19 11
    • OmniClass-betegnelseMetal Wall Panels