FiberRunner® Horizontal Tee Cover - FRTSC12W6YL
Panduit

FiberRunner® Horizontal Tee Cover - FRTSC12W6YL

Optional split cover for the horizontal tee with 6x4 exit fitting FRT12X4W6YL. Snap-on feature allows cover to be installed and removed without tools. Creates radiused 3/4 (19mm) opening for easy access to add or remove cables.

    Specifikation
    • Specifications
      Color - Yellow
      Overall Width (In.) - 14.5
      Overall Width (mm) - 368.3
      UL Listed - Yes
      Material - ABS
      Couplers Required —
      Cover Part Number —
      Fitting Type - Horizontal Tee Cover
      Series Type - 12 x 4 FiberRunner Fitting
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Teknisk specifikation
    • Unik ref.fiberrunner-horizontal-tee-cover-FRTSC12W6YL
    • ProduktfamilieElectrical
    • ProduktgruppeCable Trays and Horizontal Racks
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2011-02-07
    • Udgavenummer1
    Relateret
    • Materiale primærtABS
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektrisk - Distribution
    • Uniclass 2015-kodePr_65_70_11_17
    • Uniclass 2015-beskrivelseCable trays
    • CSI MasterFormat 2014-kode27 05 36
    • CSI MasterFormat 2014-titelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-betegnelseCommunication Cable Trays
    • CSI UniFormat II-kodeD50
    • CSI UniFormat II-titelELECTRICAL