NetRunner Vertical Cable Managers, Front and Rear 22 RU and 45 RU, Front Only 22 RU and 45 RU
Panduit

NetRunner Vertical Cable Managers, Front and Rear 22 RU and 45 RU, Front Only 22 RU and 45 RU

  • Large finger openings accommodate up to 24 Category 6 cables
  • Integral cable retainers on the end of each finger to help contain cables within each rack unit
  • Bend radius fingers align with rack spaces to support cables as they transition to the vertical pathway
  • Dual hinged covers can be opened 110° to the left or right to provide complete access to the cables inside the vertical pathway
  • Snap-on cable retainers can be placed on to fingers to help retain cables in channel during installation and maintenance
  • Vertical managers include hinged covers, cable retainers, mounting brackets and #12-24 screws
Teknisk specifikation
  • Unik ref.panduit-021
  • ProduktfamilieElectronics
  • ProduktgruppeCommunication and Data Processing Equipment
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2011-02-07
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriElektronik - Kommunikation