Omega SPLUS Ceiling Bracket
Omega SPLUS Ceiling Bracket
Omega SPLUS Ceiling Bracket
Omega SPLUS Ceiling Bracket
Omega SPLUS Ceiling Bracket
    Pemsa

    Omega SPLUS Ceiling Bracket

    Support with omega profile and universal connection system for Rejiband® and Pemsaband® trays mounted to the ceiling. Click fixing system. Made of steel, pre-galvanised, hot dip galvanised and BLACK C8 High resistance, finishes and also in Stainless steel 304 and 316L Available for widths of 100, 150, 200, 300 and 400 mm 

    Specifikation
    • - Click system allows fast connection of the wire mesh tray without the need of fixings. Greater economy and quick assembly.

      - Universal mounting system compatible with Rejiband® grid trays, Pemsaband® sheet and PVC trays. A single support for all trays. Reduction in the number of references.

      - Reinforced omega profile. Increase support features. Includes plugs and protectors to facilitate installation and safeguard the installer.

      - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

      - Available in several finishes: pre galvanised, hot dip galvanised, organic mineral BLACK C8 and stainless steel AISI 304 and AISI 316L.

    Teknisk specifikation
    • Unik ref.Omega_SPLUS_Ceiling_Bracket
    • ProduktfamiliePemsa Support System
    • ProduktgruppeSupports and Brackets
    • TypeSamling (flere objekter)
    • Udgivelsesdato2020-08-26
    • Udgavenummer1
    Relateret
    • Materiale primærtGalvaniseret stål
    • Materiale sekundærtRustfrit stål
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriElektrisk - Distribution
    • IFC-klassifikationMekanisk lukkemekanisme
    • ETIM-kodeEC001003
    • ETIM-navnWall- and ceiling bracket for cable support system
    • CSI MasterFormat 2014-kode27 05 29
    • CSI MasterFormat 2014-titelHangers and Supports for Communications Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-betegnelseElectrical Cable Trays
    • CSI UniFormat II-kodeD5090
    • CSI UniFormat II-titelOther Electrical Systems