HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering

    HPL facade cladding FR 13 mm: Duropal XTerior compact F – single-sided lacquering

    Compact high-pressure laminate for outdoor use in flame retardant quality according to EN 438-6:EDF / intensive decors according to EN 438-6:EGF. With uniform black-coloured core and single-sided decorative acrylic lacquer on the top side and decorative melamine resin surface on the reverse.
    Specifikation
    • Product-type EC: High-pressure decorative compact laminate Intended use: Compact laminate panels/sidings for exterior wall and ceiling finishes (including suspended ceilings) Areas of application: Duropal XTerior compact F fulfils the highest UV resistance requirements for the surface and due to its preventive fire protection, the high mechanical strength values and design freedom it is suitable for outdoor use, e.g. as facade, garden furniture, privacy screens, roof undersides, balconies or playground equipment. Especially if high standards of robustness, weather resistance and easy cleaning are required. Product features: Variety of decors and / or textures; easy care; anti-fingerprint; anti-graffiti; UV-resistant; weatherproof; low swelling / moisture resistant; flame retardant; high impact resistance; easy to use and machine FSC-certified: yes PEFC certified: yes Reaction to fire: flame retardant grade; B-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 E05 Product standard: EN 438-6 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D – 92318 Neumarkt
    Teknisk specifikation
    • Unik ref.Duropal-XTerior-compact-F-single-sided-lacquering-13-mm
    • ProduktfamilieCompact laminates Lacquered boards
    • ProduktgruppeFaçade Cladding Duropal XTerior Compact
    • TypeByggematerialer
    • Udgivelsesdato2020-10-15
    • Udgavenummer1
    • Dybde (mm)13
    Relateret
    • Materiale primærtLamineret papir
    • Materiale sekundærtAkrylat
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriByggematerialer - Pladematerialer
    • IFC-klassifikationTildækning
    • UNSPSC-navnSiding and exterior wall materials
    • UNSPSC-kode301518
    • Uniclass 2015-kodeSs_25_25_95_28
    • Uniclass 2015-beskrivelseExternal wall sheathing systems
    • CSI MasterFormat 2014-kode07 42 00
    • CSI MasterFormat 2014-titelWall Panels
    • OmniClass-nummer23-13 37 13
    • OmniClass-betegnelseExterior Wall Cladding
    • CSI UniFormat II-kodeB2010
    • CSI UniFormat II-titelExterior Walls

    Tilgængelighed i region

    Europa Asien Oceanien
    Åland
    Bahrain
    Australien
    Albanien
    Forenede Arabiske Emirater
    New Zealand
    Andorra
    Japan
    Belgien
    Kina
    Bosnien-Herzegovina
    Qatar
    Bulgarien
    Singapore
    Cypern
    Taiwan
    Danmark
    Færøerne
    Finland
    Frankrig
    Gibraltar
    Grækenland
    Guernsey
    Holland
    Irland
    Isle of Man
    Italien
    Jersey
    Kroatien
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Nordmakedonien
    Norge
    Østrig
    Portugal
    Rumænien
    San Marino
    Schweiz
    Serbien
    Slovakiet
    Slovenien
    Spanien
    Storbritannien
    Sverige
    Tjekkiet
    Tyskland
    Ungarn
    Vatikanstaten
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit