RIGITONE Continuous suspended ceiling 12-20-66-EST. BID-60-27

RIGITONE Continuous suspended ceiling 12-20-66-EST. BID-60-27

3.8 ud af 5 stjerner3.8(6 anmeldelser)
Placo Solution made bidirectional ceiling made of plasterboard and steel frames. It has high acoustic performance and is indicated for indoor environment.
Specifikation
  • The Placo Acoustic ceiling system consists of Placo plasterboard Rigitone (12,5mm) steel frames. It is indicated for indoor environment which need upper acoustic comfort and can be applied in dry.
Teknisk specifikation
  • Unik ref.continuous_suspended_ceiling_rigitone_12-20-66-est_bid-60-27
  • Produktfamilieceiling
  • ProduktgruppePerformance
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-03-27
  • Udgavenummer1
Relateret
  • Materiale primærtGips
  • Materiale sekundærtStål
  • Designet iBrasilien
  • Fremstillet iBrasilien
  • Nettovægt (kg)12.5
Klassifikation
  • BIMobject-kategoriKonstruktion - Lofter
  • IFC-klassifikationLoft
  • UNSPSC-navnDrywall
  • UNSPSC-kode30161503
  • Uniclass 2015-kodeSs_30_25_10
  • Uniclass 2015-beskrivelseBoard and sheet ceiling systems
  • CSI MasterFormat 2014-kode09 29 00
  • CSI MasterFormat 2014-titelGypsum Board
  • OmniClass-nummer23-15 19 23
  • OmniClass-betegnelseCeilings
  • CSI UniFormat II-kodeC3030
  • CSI UniFormat II-titelCeiling Finishes

Tilgængelighed i region

Sydamerika
Brasilien