3.1.1 PARTITION WALLS - Single layer
3.1.1 PARTITION WALLS - Single layer
3.1.1 PARTITION WALLS - Single layer
3.1.1 PARTITION WALLS - Single layer
3.1.1 PARTITION WALLS - Single layer
    Pladur

    3.1.1 PARTITION WALLS - Single layer

    4.3 ud af 5 stjerner4.3(23 anmeldelser)

    Partition wall consisting of one Pladur® (N, I, H1, F or OMNIA) board screwed to one side of a galvanised steel frame, built from Pladur® studs (vertical elements) and Pladur® U-tracks (horizontal elements). Commensurate amounts of Pladur® materials: screws, compounds, joint tape, watertight/acoustic perimeter joints, etc., as well as anchors for channels on the floor and ceiling, etc. Completely finished with Quality Level 1 for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of the Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    Specifikation
    • Interior distribution walls in a single unit of use.
    Teknisk specifikation
    • Unik ref.pladur_3_tdstr_3_11
    • Produktfamilie3. Tabiques de distribución PLADUR®
    • Produktgruppe3.1. Estructura simple
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-06-22
    • Udgavenummer1
    Relateret
    • Materiale primærtGipssten
    • Materiale sekundærtGips
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVægge - Internal Walls
    • IFC-klassifikationVæg
    • UNSPSC-navnGypsum board
    • UNSPSC-kode30161509
    • Uniclass 2015-kodeSs_25_10_30_35
    • Uniclass 2015-beskrivelseGypsum board partition systems
    • CSI MasterFormat 2014-kode09 21 16.33
    • CSI MasterFormat 2014-titelGypsum Board Area Separation Wall Assemblies
    • OmniClass-nummer23-15 11 11 11
    • OmniClass-betegnelseGypsum Board Fixed Partitions
    • CSI UniFormat II-kodeC1010
    • CSI UniFormat II-titelPartitions