4.2.5 CEILINGS - studs single frame
4.2.5 CEILINGS - studs single frame
    Pladur

    4.2.5 CEILINGS - studs single frame

    4.3 ud af 5 stjerner4.3(8 anmeldelser)

    Suspended ceiling consisting of a galvanised steel plate profile frame using Pladur® studs, suspended from the base structure using Pladur® suspension parts and Ø 6-mm threaded rods, supported on Pladur® U-tracks mechanically attached around the whole perimeter. One or more Pladur® (N, H1 or SYNIA STD 4BA) boards are screwed to this frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient joints, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    Specifikation
    • Concealed suspended ceilings for indoor rooms providing acoustic insulation. Where a greater distance is required between hangers.
    Teknisk specifikation
    • Unik ref.pladur_4_tec_4_25
    • Produktfamilie4. Techos PLADUR®
    • Produktgruppe4.2. Suspendidos estructura simple
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-06-22
    • Udgavenummer1
    Relateret
    • Materiale primærtGipssten
    • Materiale sekundærtGips
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Lofter
    • IFC-klassifikationLoft
    • UNSPSC-navnGypsum board
    • UNSPSC-kode30161509
    • Uniclass 2015-kodeSs_30_25
    • Uniclass 2015-beskrivelseCeiling and soffit systems
    • CSI MasterFormat 2014-kode09 50 00
    • CSI MasterFormat 2014-titelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-betegnelseCeiling Panels
    • CSI UniFormat II-kodeC3030
    • CSI UniFormat II-titelCeiling Finishes