PVC-U Trykfittings (til Limning)
PVC-U Trykfittings (til Limning)
PVC-U Trykfittings (til Limning)
    Plimat

    PVC-U Trykfittings (til Limning)

    PLIMAT PVC-U Pressure Fittings: Solvent Jointing System (PN16 Compliant)

    Introducing the high-performance range of PLIMAT PVC-U Pressure Fittings, specifically engineered for robust, large-scale fluid transport systems in civil, industrial, and commercial applications. Manufactured with superior quality PVC-U, this comprehensive system offers unparalleled reliability, ease of assembly, and exceptional longevity.

    SYSTEM VERSATILITY & RANGE

    PLIMAT provides total design freedom with a vast range of sizes, offering fittings and connections from Ø12 up to Ø400. This extensive diameter range ensures seamless integration across all project scales, from small-bore secondary lines to large-bore utility distribution mains.

    HIGH-PRESSURE PERFORMANCE

    These fittings are specifically designed and rated for demanding high-pressure applications, including swimming pools, large-scale aquariums, general water distribution, industrial process lines and site utility distribution. The system’s high mechanical and chemical resistance ensures exceptional performance.

    • Simple & Flexible Revit® Solution: Our product line is optimized to provide a high degree of freedom when designing connections. We offer simple, reliable solutions for both male and female connections, ensuring easy transition between components and system elements without compromising integrity or pressure rating.


    Specifikation
    • High Service Pressure: Specifically designed and rated for demanding applications, including swimming pools, large-scale aquariums, industrial process lines, and utility water distribution. These PLIMAT fittings support up to 16 bar.

      Material Excellence: Manufactured from high-quality PVC-U, a material that is compliant with ISO/TR 7473 and approved for use in contact with potable (drinkable) water and other fluids, ensuring safety and quality in consumer and industrial systems.

      Assured Compliance: The PLIMAT solvent jointing fittings in PVC-U are manufactured in accordance with the strict technical requirements of EN 1452-3, guaranteeing dimensional compatibility and performance within standardized PVC pressure piping networks.

      Simple, Reliable Assembly: Utilizes the highly secure and permanent solvent jointing method for quick installation and leak-proof connections. Designed for seamless assembly with compatible PVC-U pipes and components.

      Temperature Performance: Maintained performance across varying temperatures. As a guideline, PLIMAT fittings provide a service pressure of 16 bar at 20 °C or 10 bar at 40°C.

    Teknisk specifikation
    • Unik ref.pvc-u-pressure-fittings-solvent-cement-jointing-systems
    • ProduktfamiliePVC-U Solvent Jointing
    • ProduktgruppeFittings
    • TypeSamling (flere objekter)
    • Udgivelsesdato2025-12-05
    • Udgavenummer1
    Relateret
    • Materiale primærtPVC
    • Designet iPortugal
    • Fremstillet iPortugal
    Klassifikation
    • BIMobject-kategoriVVS - Rør
    • IFC-klassifikationRørbeslag
    • ETIM-kodeEG015540
    • ETIM-navnFittings, flanges and connectors
    • Uniclass 2015-kodePr_65_52_07_87
    • Uniclass 2015-beskrivelseUnplasticized polyvinyl chloride (PVC-U) pressure pipes and fittings
    • CSI MasterFormat 2014-kode33 11 00
    • CSI MasterFormat 2014-titelWater Utility Distribution Piping
    • OmniClass-nummer23-27 43 00
    • OmniClass-betegnelsePipe Fittings