Mira Series - Hinged Door - Single Inswing
Ply Gem

Mira Series - Hinged Door - Single Inswing

MIRA Series Patio Doors

NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

MIRA patio doors feature a beautiful wood interior clad to protect it from the elements. Whether you choose a hinged or sliding patio door, you’ll love the vast selection of colors, hardware finishes and authentic French door look.

MIRA French Hinged Patio Door

True French Door Look. Broad stile and rail design provides the appearance of an authentic French door.

Versatile Panel Selections. Available in full, 3/4-, or 1/2-lite panels to meet your unique privacy and daylighting needs.

Smooth Operation. Ball bearing hinges allow the door to perform with minimal effort.

Added Security. A multi-point locking system and locking flush bolts at the head and sill help guard against forced entry.

Long-term Durability. Aluminum sill deck helps resist sagging and denting.

Designer-inspired Hardware. Handle set is available in traditional or classic styles and several metal finishes.

Maximize Your Space. Choose in-swinging panels for uninterrupted outdoor space or out-swinging panels to make the most of your indoor space.

Teknisk specifikation
  • Unik ref.mira-hinged-single-inswing
  • ProduktfamilieDoors
  • ProduktgruppeMira Series Patio Doors
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-11-04
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtTræ
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriDøre - Svingdør
  • IFC-klassifikationDør
  • UNSPSC-navnGlass doors
  • UNSPSC-kode30171501
  • Uniclass 2015-kodeEF_25_30
  • Uniclass 2015-beskrivelseDoors and windows
  • CSI MasterFormat 2014-kode08 13 16
  • CSI MasterFormat 2014-titelAluminum Doors
  • OmniClass-nummer23-17 11 21 11
  • OmniClass-betegnelseGlazed Hinged Doors
  • CSI UniFormat II-kodeB2030
  • CSI UniFormat II-titelExterior Doors