Shower seat L-shaped - G55JDS33

Shower seat L-shaped - G55JDS33

L-shaped double folding shower seat, made of HPL, fitted with leg for ground support. The leg is made of stainless steel. The wall anchor is secured by two stainless steel plates protected by a polyamide cover - G55JDS33

Specifikation
  • "L" shaped folding seat, reversible right-left, made of high thickness HPL, available only in white color. Article designed primarily for use in the bathroom, with a pleasant appearance, easy to clean, free of elements that can cause injuries and characterized by an incomparable robustness. The wall anchoring is guaranteed by a fastening system made of 4 mm thick stainless steel AISI 304 plates, equipped with a counter-leveling plate and a quick interlocking plate cover, both made of ABS. The article is equipped with a "U" shaped structure, made of stainless steel and aluminum pipe, anchored to the seat by means of two hinges, which acts as a support on the ground provided with adjustable feet with rubber pads. The structure is equipped with two tie rods that guarantee the closure and the opening at the movement of the seat itself - G55JDS33

Teknisk specifikation
  • Unik ref.G55JDS33
  • ProduktfamilieSafe bathroom
  • ProduktgruppeSeats and stools
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-11-22
  • Udgavenummer1
  • Højde (tommer)20
  • Bredde (tommer)31
  • Dybde (tommer)22
Relateret
  • Materiale primærtStål
  • Materiale sekundærtLaminat
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (lbs)36.4
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør
  • IFC-klassifikationMøbelelement
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815
  • Uniclass 2015-kodePr_40_20_76
  • Uniclass 2015-beskrivelseSanitary accessories

Tilgængelighed i region

Nordamerika Sydamerika