hug stool - G12JDS02

hug stool - G12JDS02

The hug collection shares values linked to the intimate side and care of oneself and the others. The grab bars from the contemporary design are in the spotlight. They are safe and functional but also extremely versatile and creative. They come in vertical and horizontal versions and match perfectly with the mirrors, furnishing elements, containers and washbasins of the project - G12JDS02

Specifikation
  • Stool with adjustable feet. The seat is made of high density polyurethane, the structure is made of stainless steel AISI304 - G12JDS02

Teknisk specifikation
  • Unik ref.G12JDS02
  • ProduktfamilieSafe bathroom
  • ProduktgruppeSeats and stools
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-02-11
  • Udgavenummer1
  • Højde (mm)445
  • Bredde (mm)420
  • Dybde (mm)350
Relateret
  • Materiale primærtPolyurethan
  • Materiale sekundærtRustfrit stål
  • Designet iItalien
  • Fremstillet iItalien
  • Nettovægt (kg)5
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør
  • IFC-klassifikationMøbelelement
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815
  • Uniclass 2015-kodePr_40_20_76
  • Uniclass 2015-beskrivelseSanitary accessories

Tilgængelighed i region

Nordamerika Sydamerika